JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
The PMBUS_REVISION command returns a single, unsigned binary byte that indicates that the TPS4022 device is compatible with the 1.1 revision of the PMBus protocol specification.
COMMAND | PMBUS_REVISION | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r | r | r | r | r | r | r | r |
Default Value | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 1 |