JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
IOUT_OC_FAULT_RESPONSE is a paged register. The IOUT_OC_FAULT_RESPONSE command instructs the device on what action to take in response to an IOUT_OC_FAULT_LIMIT or an output voltage undervoltage (UV) fault. The device also:
The contents of this register can be stored to non-volatile memory using the STORE_USER_ALL command.
COMMAND | IOUT_OC_FAULT_RESPONSE | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r | r | r/w | r/w | r/w | r | r | r |
Function | X | X | RS[2] | RS[1] | RS[0] | X | X | X |
Default Value | 0 | 0 | 1 | 1 | 1 | 1 | 0 | 0 |