JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
The TPS4022 device uses measurements from the external temperature sensors connected on the TSNSx pins for each rail to provide programmable over-temperature fault and warning thresholds. See the Section 8.6.1.17 and Section 8.6.1.18 sections for more information about the command descriptions.