JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
The upper four bits are fixed at 0.
The lower seven bits are programmable with a default value of 60 (dec).
The actual output current for a given mantissa and exponent is shown in Equation 12.
The default output fault current setting is 30 A. Values of IOUT(oc) can range between 3 A and 50 A in 500-mA increments.