JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
OPERATION is a paged register. The OPERATION command turns the device output on or off in conjunction with input from the CNTLx pins. It is also used to set the output voltage to the upper or lower MARGIN voltages. The unit stays in the commanded operating mode until a subsequent OPERATION command or a change in the state of the CNTLx pins instructs the device to change to another mode.
COMMAND | OPERATION | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r/w | r | r/w | r/w | r/w | r/w | r | r |
Function | ON | X | Margin | X | X | |||
Default Value | 0 | X | 0 | 0 | 0 | 0 | X | X |