JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
The STATUS_CML command returns one byte of information relating to the status of the converter’s communication related faults. The bits of this register supported by the TPS4022 device are:
COMMAND | STATUS_CML | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r | r | r | r | r | r | r | r |
Function | Invalid/ Unsuppported Command | Invalid/ Unsupported Data | Packet Error Check Failed | Memory Fault Detected | X | X | Other Communication Fault | X |
Default Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
A "1" in any of these bit positions indicates that:
Invalid/Unsupported Command: | ||
An invalid or unsupported command has been received. | ||
Invalild/Unsupported Data | ||
Invalid or unsupported data has been received | ||
Packet Error Check Failed | ||
A packet has failed the CRC error check. | ||
Memory Fault Detected | ||
A fault has been detected with the internal memory. | ||
Other Communication Fault | ||
Some other communication fault or error has occurred |