JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
The PAGE command provides the ability to configure, control, and monitor both channels (outputs) of the TPS4022 device through only one physical address.
COMMAND | PAGE | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r/w | r | r | r | r | r | r | r/w |
Function | PA | X | X | X | X | X | X | P0 |
Default Value | 0 | X | X | X | X | X | X | 0 |
PA | P0 | LOGIC RESULTS |
---|---|---|
0 | 0 | All commands address the first channel |
0 | 1 | All commands address the second channel |
1 | 0 | Illegal input. Ignore this write, take no action |
1 | 1 | All commands address both channels |
If PAGE = 11, then any read commands only affect the first channel. Any value written to read-only registers is ignored.