JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
No terminations of any kind are required in order to meet signal integrity and overshoot requirements. Serial terminators are permitted, if desired, to reduce EMI risk; however, serial terminations are the only type permitted. Table 6-35 shows the specifications for the series terminators.
NO. | PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
1 | CK Net Class | 0 | 10 | Ω | |
2 | ADDR_CTRL Net Class | 0 | 22 | Zo | Ω |
3 | Data Byte Net Classes (DQS[0], DQS[1], D0, D1)(4) | 0 | 22 | Zo | Ω |
4 | DQGATE Net Class (DQGATE) | 0 | 10 | Zo | Ω |