JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
NO. | PARAMETER | 1.3V, 1.2V | 1.1V | UNIT | ||||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||||
9 | tc(AHCLKRX) | Cycle time, AHCLKR/X | 25 | 28 | ns | |||
10 | tw(AHCLKRX) | Pulse duration, AHCLKR/X high or low | AH – 2.5(2) | AH – 2.5(2) | ns | |||
11 | tc(ACLKRX) | Cycle time, ACLKR/X | ACLKR/X int | 25(4)(5) | 28(4)(5) | ns | ||
12 | tw(ACLKRX) | Pulse duration, ACLKR/X high or low | ACLKR/X int | A – 2.5(3) | A – 2.5(3) | ns | ||
13 | td(ACLKRX-AFSRX) | Delay time, ACLKR/X transmit edge to AFSX/R output valid(6) | ACLKR/X int | -1 | 6 | -1 | 8 | ns |
ACLKR/X ext input | 2 | 13.5 | 2 | 14.5 | ns | |||
ACLKR/X ext output | 2 | 13.5 | 2 | 14.5 | ns | |||
14 | td(ACLKX-AXRV) | Delay time, ACLKX transmit edge to AXR output valid | ACLKR/X int | -1 | 6 | -1 | 8 | ns |
ACLKR/X ext input | 2 | 13.5 | 2 | 15 | ns | |||
ACLKR/X ext output | 2 | 13.5 | 2 | 15 | ns | |||
15 | tdis(ACLKX-AXRHZ) | Disable time, ACLKR/X transmit edge to AXR high impedance following last data bit | ACLKR/X int | 0 | 6 | 0 | 8 | ns |
ACLKR/X ext | 2 | 13.5 | 2 | 15 | ns |