JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
Table 6-45 shows the compatible SATA components and supported modes. Note that the only supported configuration is an internal cable from the processor host to the SATA device.
PARAMETER | MIN | MAX | UNIT | SUPPORTED |
---|---|---|---|---|
Transfer Rates | 1.5 | 3.0 | Gbps | |
eSATA | No | |||
xSATA | No | |||
Backplane | No | |||
Internal Cable | Yes |