JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
SIGNAL | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CVDD (Core supply) | E15, G7, G8, G13, H6, H7, H10, H11, H12, H13, J6, J12, K6, K12, L12, M8, M9, N8 | PWR | Variable (1.3V - 1.0V) core supply voltage pins |
RVDD (Internal RAM supply) | E5, H14, N7 | PWR | 1.3V internal ram supply voltage pins (for 456 MHz versions)
1.2V internal ram supply voltage pins (for 375 MHz versions) |
DVDD18 (I/O supply) | F14, G6, G10, G11, G12, J13, K5, L6, P13, R13 | PWR | 1.8V I/O supply voltage pins. DVDD18 must be powered even if all of the DVDD3318_x supplies are operated at 3.3V. |
DVDD3318_A (I/O supply) | F5, F15, G5, G14, G15, H5 | PWR | 1.8V or 3.3-V dual-voltage LVCMOS I/O supply voltage pins, Group A |
DVDD3318_B (I/O supply) | E14, F6, F7, F8, F10, F11, F12, F13, G9, J14, K15 | PWR | 1.8V or 3.3-V dual-voltage LVCMOS I/O supply voltage pins, Group B |
DVDD3318_C (I/O supply) | J5, K13, L4, L13, M13, N13, P5, P6, P12, R4 | PWR | 1.8V or 3.3-V dual-voltage LVCMOS I/O supply voltage pins, Group C |
VSS (Ground) | A19, H8, H9, H15, J7, J8, J9, J10, J11, K7, K8, K9, K10, K11, L5, L7, L8, L9, L10, L11, M4, M5, M6, M7, M10, M11, N5, N11, N12, P11 | GND | Ground pins. |
USB0_VDDA33 | N18 | PWR | USB0 PHY 3.3-V supply |
USB0_VDDA18 | N14 | PWR | USB0 PHY 1.8-V supply input |
USB0_VDDA12 | N17 | A | USB0 PHY 1.2-V LDO output for bypass cap |
USB_CVDD | M12 | PWR | USB0 core logic 1.2-V supply input |
USB1_VDDA33 | P15 | PWR | USB1 PHY 3.3-V supply |
USB1_VDDA18 | P14 | PWR | USB1 PHY 1.8-V supply |
SATA_VDD | M2, N4, P1, P2 | PWR | SATA PHY 1.2V logic supply |
SATA_VSS | H1, H2, K1, K2, L3, M1 | GND | SATA PHY ground reference |
DDR_DVDD18 | N6, N9, N10, P7, P8, P9, P10, R7, R8, R9 | PWR | DDR PHY 1.8V power supply pins |