JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
NO. | 1.3V, 1.2V, 1.1V, 1.0V | UNIT | |||||
---|---|---|---|---|---|---|---|
Standard Mode | Fast Mode | ||||||
MIN | MAX | MIN | MAX | ||||
1 | tc(SCL) | Cycle time, I2Cx_SCL | 10 | 2.5 | μs | ||
2 | tsu(SCLH-SDAL) | Setup time, I2Cx_SCL high before I2Cx_SDA low | 4.7 | 0.6 | μs | ||
3 | th(SCLL-SDAL) | Hold time, I2Cx_SCL low after I2Cx_SDA low | 4 | 0.6 | μs | ||
4 | tw(SCLL) | Pulse duration, I2Cx_SCL low | 4.7 | 1.3 | μs | ||
5 | tw(SCLH) | Pulse duration, I2Cx_SCL high | 4 | 0.6 | μs | ||
6 | tsu(SDA-SCLH) | Setup time, I2Cx_SDA before I2Cx_SCL high | 250 | 100 | ns | ||
7 | th(SDA-SCLL) | Hold time, I2Cx_SDA after I2Cx_SCL low | 0 | 0 | 0.9 | μs | |
8 | tw(SDAH) | Pulse duration, I2Cx_SDA high | 4.7 | 1.3 | μs | ||
9 | tr(SDA) | Rise time, I2Cx_SDA | 1000 | 20 + 0.1Cb | 300 | ns | |
10 | tr(SCL) | Rise time, I2Cx_SCL | 1000 | 20 + 0.1Cb | 300 | ns | |
11 | tf(SDA) | Fall time, I2Cx_SDA | 300 | 20 + 0.1Cb | 300 | ns | |
12 | tf(SCL) | Fall time, I2Cx_SCL | 300 | 20 + 0.1Cb | 300 | ns | |
13 | tsu(SCLH-SDAH) | Setup time, I2Cx_SCL high before I2Cx_SDA high | 4 | 0.6 | μs | ||
14 | tw(SP) | Pulse duration, spike (must be suppressed) | N/A | 0 | 50 | ns | |
15 | Cb | Capacitive load for each bus line | 400 | 400 | pF |