JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
NO. | 1.3V, 1.2V | 1.1V | 1.0V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
1 | tc(VKI) | Cycle time, VP_CLKIN0 | 13.3 | 20 | 37 | ns | |||
Cycle time, VP_CLKIN1/2/3 | 13.3 | 20 | 37 | ns | |||||
2 | tw(VKIH) | Pulse duration, VP_CLKINx high | 0.4C | 0.4C | 0.4C | ns | |||
3 | tw(VKIL) | Pulse duration, VP_CLKINx low | 0.4C | 0.4C | 0.4C | ns | |||
4 | tt(VKI) | Transition time, VP_CLKINx | 5 | 5 | 5 | ns |