JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
NO. | PARAMETER | 1.3V, 1.2V, 1.1V, 1.0V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
LOW SPEED
1.5 Mbps |
FULL SPEED
12 Mbps |
HIGH SPEED
480 Mbps |
|||||||
MIN | MAX | MIN | MAX | MIN | MAX | ||||
1 | tr(D) | Rise time, USB_DP and USB_DM signals(1) | 75 | 300 | 4 | 20 | 0.5 | ns | |
2 | tf(D) | Fall time, USB_DP and USB_DM signals(1) | 75 | 300 | 4 | 20 | 0.5 | ns | |
3 | trfM | Rise/Fall time, matching(2) | 80 | 120 | 90 | 111 | – | – | % |
4 | VCRS | Output signal cross-over voltage(1) | 1.3 | 2 | 1.3 | 2 | – | – | V |
5 | tjr(source)NT | Source (Host) Driver jitter, next transition | 2 | 2 | (4) | ns | |||
tjr(FUNC)NT | Function Driver jitter, next transition | 25 | 2 | (4) | ns | ||||
6 | tjr(source)PT | Source (Host) Driver jitter, paired transition(3) | 1 | 1 | (4) | ns | |||
tjr(FUNC)PT | Function Driver jitter, paired transition | 10 | 1 | (4) | ns | ||||
7 | tw(EOPT) | Pulse duration, EOP transmitter | 1250 | 1500 | 160 | 175 | – | – | ns |
8 | tw(EOPR) | Pulse duration, EOP receiver | 670 | 82 | – | ns | |||
9 | t(DRATE) | Data Rate | 1.5 | 12 | 480 | Mb/s | |||
10 | ZDRV | Driver Output Resistance | – | – | 40.5 | 49.5 | 40.5 | 49.5 | Ω |
11 | ZINP | Receiver Input Impedance | 100k | 100k | - | - | Ω |