JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
Table 3-1 provides an overview of the device. The table shows significant features of the device, including the capacity of on-chip RAM, peripherals, and the package type with pin count.
HARDWARE FEATURES | OMAP-L138 | |||
---|---|---|---|---|
Peripherals
Not all peripherals pins are available at the same time (for more detail, see the Device Configurations section). |
DDR2/mDDR Memory Controller | DDR2, 16-bit bus width, up to 156 MHz
Mobile DDR, 16-bit bus width, up to 150 MHz |
||
EMIFA | Asynchronous (8/16-bit bus width) RAM, Flash,
16-bit SDRAM, NOR, NAND |
|||
Flash Card Interface | 2 MMC and SD cards supported | |||
EDMA3 | 64 independent channels, 16 QDMA channels,
2 channel controllers, 3 transfer controllers |
|||
Timers | 4 64-Bit General Purpose (each configurable as 2 separate 32-bit timers, one configurable as Watch Dog) | |||
UART | 3 (each with RTS and CTS flow control) | |||
SPI | 2 (Each with one hardware chip select) | |||
I2C | 2 (both Master/Slave) | |||
Multichannel Audio Serial Port [McASP] | 1 (each with transmit/receive, FIFO buffer, 16 serializers) | |||
Multichannel Buffered Serial Port [McBSP] | 2 (each with transmit/receive, FIFO buffer, 16) | |||
10/100 Ethernet MAC with Management Data I/O | 1 (MII or RMII Interface) | |||
eHRPWM | 4 Single Edge, 4 Dual Edge Symmetric, or
2 Dual Edge Asymmetric Outputs |
|||
eCAP | 3 32-bit capture inputs or 3 32-bit auxiliary PWM outputs | |||
UHPI | 1 (16-bit multiplexed address/data) | |||
USB 2.0 (USB0) | High-Speed OTG Controller with on-chip OTG PHY | |||
USB 1.1 (USB1) | Full-Speed OHCI (as host) with on-chip PHY | |||
General-Purpose Input/Output Port | 9 banks of 16-bit | |||
LCD Controller | 1 | |||
SATA Controller | 1 (Supports both SATA I and SATAII) | |||
Universal Parallel Port (uPP) | 1 | |||
Video Port Interface (VPIF) | 1 (video in and video out) | |||
PRU Subsystem (PRUSS) | 2 Programmable PRU Cores | |||
On-Chip Memory | Size (Bytes) | 488KB RAM | ||
Organization | DSP
32KB L1 Program (L1P)/Cache (up to 32KB) 32KB L1 Data (L1D)/Cache (up to 32KB) 256KB Unified Mapped RAM/Cache (L2) DSP Memories can be made accessible to ARM, EDMA3, and other peripherals. ARM 16KB I-Cache 16KB D-Cache 8KB RAM (Vector Table) 64KB ROM ADDITIONAL SHARED MEMORY 128KB RAM |
|||
Security | Secure Boot | TI Basic Secure Boot | ||
C674x CPU ID + CPU Rev ID | Control Status Register (CSR.[31:16]) | 0x1400 | ||
C674x Megamodule Revision | Revision ID Register (MM_REVID[15:0]) | 0x0000 | ||
JTAG BSDL_ID | DEVIDR0 Register | see Section 6.34.4.1, JTAG Peripheral Register Description | ||
CPU Frequency | MHz | 674x DSP 375 MHz (1.2V) or 456 MHz (1.3V) | ||
ARM926 375 MHz (1.2V) or 456 MHz (1.3V) | ||||
Voltage | Core (V) | Variable (1.2V-1.0V) for 375 MHz version
Variable (1.3V-1.0V) for 456 MHz version |
||
I/O (V) | 1.8V or 3.3 V | |||
Packages | 13 mm x 13 mm, 361-Ball 0.65 mm pitch, PBGA (ZCE) | |||
16 mm x 16 mm, 361-Ball 0.80 mm pitch, PBGA (ZWT) | ||||
Product Status(1) | Product Preview (PP),
Advance Information (AI), or Production Data (PD) |
375 MHz versions - PD
456 MHz versions - PD |