JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
NO. | 1.3V, 1.2V, 1.1V | 1.0V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
10 Mbps | 100 Mbps | 10 Mbps | |||||||
MIN | MAX | MIN | MAX | MIN | MAX | ||||
1 | tc(MII_TXCLK) | Cycle time, MII_TXCLK | 400 | 40 | 400 | ns | |||
2 | tw(MII_TXCLKH) | Pulse duration, MII_TXCLK high | 140 | 14 | 140 | ns | |||
3 | tw(MII_TXCLKL) | Pulse duration, MII_TXCLK low | 140 | 14 | 140 | ns |