JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
BYTE ADDRESS | ACRONYM | REGISTER DESCRIPTION | COMMENTS |
---|---|---|---|
0x01C1 4018 | DEVIDR0 | JTAG Identification Register | Read-only. Provides 32-bit
JTAG ID of the device. |
The JTAG ID register is a read-only register that identifies the JTAG/Device ID. For the device, the JTAG ID register resides at address location 0x01C1 4018. The register hex value for each silicon revision is:
For the actual register bit names and their associated bit field descriptions, see Figure 6-90 and Table 6-149.
31-28 | 27-12 | 11-1 | 0 | ||||
VARIANT (4-Bit) | PART NUMBER (16-Bit) | MANUFACTURER (11-Bit) | LSB | ||||
R-xxxx | R-1011 0111 1101 0001 | R-0000 0010 111 | R-1 |
LEGEND: R = Read, W = Write, n = value at reset |
BIT | NAME | DESCRIPTION |
---|---|---|
31:28 | VARIANT | Variant (4-Bit) value |
27:12 | PART NUMBER | Part Number (16-Bit) value |
11-1 | MANUFACTURER | Manufacturer (11-Bit) value |
0 | LSB | LSB. This bit is read as a "1". |