JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
NO. | PARAMETER | 1.3V, 1.2V, 1.1V, 1.0V | UNIT | ||||
---|---|---|---|---|---|---|---|
Standard Mode | Fast Mode | ||||||
MIN | MAX | MIN | MAX | ||||
16 | tc(SCL) | Cycle time, I2Cx_SCL | 10 | 2.5 | μs | ||
17 | tsu(SCLH-SDAL) | Setup time, I2Cx_SCL high before I2Cx_SDA low | 4.7 | 0.6 | μs | ||
18 | th(SDAL-SCLL) | Hold time, I2Cx_SCL low after I2Cx_SDA low | 4 | 0.6 | μs | ||
19 | tw(SCLL) | Pulse duration, I2Cx_SCL low | 4.7 | 1.3 | μs | ||
20 | tw(SCLH) | Pulse duration, I2Cx_SCL high | 4 | 0.6 | μs | ||
21 | tsu(SDAV-SCLH) | Setup time, I2Cx_SDA valid before I2Cx_SCL high | 250 | 100 | ns | ||
22 | th(SCLL-SDAV) | Hold time, I2Cx_SDA valid after I2Cx_SCL low | 0 | 0 | 0.9 | μs | |
23 | tw(SDAH) | Pulse duration, I2Cx_SDA high | 4.7 | 1.3 | μs | ||
28 | tsu(SCLH-SDAH) | Setup time, I2Cx_SCL high before I2Cx_SDA high | 4 | 0.6 | μs |