SLVUCF3 March 2022 DRA829V , LP8764-Q1 , TDA4VM , TPS6594-Q1
These settings are used to distinguish which device is detected in a system. These settings cannot be changed after device startup.
Register Name | Field Name | TPS65941213-Q1 | LP876411B4-Q1 | ||
---|---|---|---|---|---|
Value | Description | Value | Description | ||
DEV_REV | DEVICE_ID | 0x82 | 0x86 | ||
NVM_CODE_1 | TI_NVM_ID | 0x13 | 0xb4 | ||
NVM_CODE_2 | TI_NVM_REV | 0x4 | 0x0 | ||
PHASE_CONFIG | MP_CONFIG | 0x3 | 3+1+1 | 0x0 | 4 |