SLVUCF3 March 2022 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , LP8764-Q1 , TDA4VM , TDA4VM-Q1 , TPS6594-Q1
For ASIL-C or ASIL-D systems, the following features in addition to the ones described in Section 4.1 can be used:
The current monitoring is enabled by default for all BUCKs and LDOs for the TPS6594-Q1 and LP8764-Q1 devices.
GPIO_3 of the primary TPS6594-Q1 PMIC is configured as the SoC error signal monitor. Similar to the MCU error signal monitor, this feature is enabled through I2C using the ESM_SOC_EN register bit. The SoC reset functionality is supported through the connection of GPIO_11 on the primary TPS6594-Q1, configured as nRSTOUT_SoC, to the PORz pin of the processor.
| ASIL-B | ASIL-D | ||||||
|---|---|---|---|---|---|---|---|
| Safety Monitoring Processor | External SW Wdog | INTn | Safety MCU Processing ESM Safety MCU Reset | Safety Status Signal with IO Read-Back feature | System Input Voltage Monitoring | SoC Main Processing ESM | IO Read-Back Feature |
SoC: MCU Island R5 Cores | PMICA: Q&A Watchdog and I2C2 | PMICA: nERR_MCU connected to SOC:MCU_SAFETY_ERRz PMICA: nRSTOUT connected to MCU_PORz_1V8 | PMICA: ENDRV | PMICA: VSYS_SENSE -OV with Safety FET OVPGDRV PMICA and PMICB with VCCA OV & UV and SoC (VMON1) -UV | PMICA: nERR_SoC connected to SOC: SOC_SAFETY_ERRz | PMICA: nINT, nRSTOUT, nRSTOUT_SOC PMICB: nINT | |
| ASIL-B | ASIL-D Adds | |||||
|---|---|---|---|---|---|---|
| Device | Power Resource | PDN Power Rail | Safe State Power Group1 | Supply Voltage Monitoring | Supply Current Monitoring | Residual Voltage Monitoring |
| TPS65941213-Q1 (PMIC-A) | BUCK1-3 | VDD_CPU_AVS | SOC | PMIC-A - OV & UV | PMIC-A -CM | PMIC-A -RVM |
| BUCK4 | VDD_MCU_0V85 | MCU | PMIC-A - OV & UV | PMIC-A -CM | PMIC-A -RVM | |
| BUCK5 | VDD_PHY_1V8 | SOC | PMIC-A - OV & UV | PMIC-A -CM | PMIC-A -RVM | |
| LDO1 | VDD1_LPDDR4_1V8 | SOC | PMIC-A - OV & UV | PMIC-A -CM 3 | PMIC-A -RVM3 | |
| LDO2 | VDD_IO_1V8 | MCU | PMIC-A - OV & UV | PMIC-A -CM | PMIC-A -RVM | |
| LDO3 | VDA_DLL_0V8 | SOC | PMIC-A - OV & UV | PMIC-A -CM | PMIC-A -RVM | |
| LDO4 | VDA_LN_1V8 | MCU | PMIC-A - OV & UV | PMIC-A -CM | PMIC-A -RVM | |
| LP876411B4-Q1 (PMIC-B) | BUCK1-4 | VDD_CORE_0V8 | SOC | PMIC-B - OV & UV | PMIC-B -CM | PMIC-B -RVM |
| TPS22965W-Q1 | Ld Sw B | VDD_IO_3V3 | None | PMIC-A or PMIC-B (FB_B3) - OV & UV6 | NA45 | |
| TPS62813-Q1 | Buck A | VDD_DDR_1V1 | None | SoC2 | NA26 | |
| TLV73333-Q11 | LDO -C | VDA_USB_3V3 | None | NA3 | NA3 | |
| TLV7103318-Q1 | LDO-B | VDD_SD_DV_REG | None | NA3 | NA3 | |
| TLV73318P-Q1 | LDO-A | VDD_EFUSE_1V8 | None | NA3 | NA3 | |