SLVUCF3 March 2022 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , LP8764-Q1 , TDA4VM , TDA4VM-Q1 , TPS6594-Q1
There are different orderable part numbers (OPNs) of the TPS6594-Q1 and LP8764-Q1 devices available with NVM settings to support different end product use cases and processor types. The PDN-1A use case supports combined MCU and SOC rails for extended MCU operation where the PDN-0C and PDN-0B supports independent MCU and SOC rails for a dedicated MCU Safety Island. Since both PDN-1A and PDN-0C include the TPS65941213 device, in PDN-1A an additional step is required by the processor to reconfigure the PMICs so that all SOC power rail errors are mapped to the MCU Power error trigger in the PFSM. The context for this mapping is described throughout the document and specific instructions are provided in Section 7.1.
The NVM settings can be identified by both NVM_ID and NVM_REV registers. Each PMIC device is distinguished by the part number, NVM_ID, and NVM_REV values listed in Table 2-1.
| PDN USE CASE | PDN | Orderable Part Number | TI_NVM_ID (TI_NVM_REV) | Orderable Part Number | TI_NVM_ID (TI_NVM_REV) | Error Signal Monitoring |
|---|---|---|---|---|---|---|
|
1A(2) | TPS65941213 RWERQ1 | 0x13 (0x04) | LP876411B4RQKRQ1 | 0xB4 (0x00) | Dedicated MCU and SOC |
| 0C(2) | TPS65941213 RWERQ1 | 0x13 (0x04) | TPS65941111 RWERQ1 | 0x11 (0x03) | Dedicated MCU and SOC |
| 0B | TPS65941212 RWERQ1 | 0x12 (0x03) | TPS65941111 RWERQ1 | 0x11 (0x03) | Combined MCU and SOC |