SPRACY5 July 2021 AM67 , AM67 , AM67A , AM67A , AM68 , AM68 , AM68A , AM68A , AM69 , AM69 , AM69A , AM69A , DRA821U , DRA821U , DRA821U-Q1 , DRA821U-Q1 , DRA829J , DRA829J , DRA829J-Q1 , DRA829J-Q1 , DRA829V , DRA829V , DRA829V-Q1 , DRA829V-Q1 , TDA4AEN-Q1 , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4AP-Q1 , TDA4VE-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM , TDA4VM-Q1 , TDA4VM-Q1 , TDA4VP-Q1 , TDA4VP-Q1
For a particular boot media, given the hardware interfaces pinned out on the board, intent is to find a feasible solution to flash that particular boot media with bootloader and file system images.
Most software tools have some constraints that are listed in Table 1-1. From this, software tools that are supported for a particular boot media can be inferred.
Software Tools | Hardware Interface | Boot Media | Constraints | ||
---|---|---|---|---|---|
OSPI NOR | eMMC | QSPI NOR | |||
UNIFLASH | UART | L(1) Only bootloader images can be flashed. UBIFS cannot be flashed. |
L Only eMMC boot0 (RAW) partition can be flashed. |
L Only bootloader images can be flashed. UBIFS cannot be flashed. |
|
CCS | JTAG | L Only bootloader images can be flashed. UBIFS cannot be flashed. |
L Only eMMC user (UDA) can be flashed with tiny file system. Bootloader images should be already flashed. |
L Only bootloader images can be flashed. UBIFS cannot be flashed. |
|
Lauterbach | JTAG | Y(2) | Y | Y |
|
u-boot | UART, MMCSD, DFU boot | Y Using SD card, JTAG, Ethernet etc. with u-boot. |
Y Using SD card, JTAG, Ethernet etc. with u-boot. |
Y Using SD card, JTAG, Ethernet etc. with u-boot. |
|
DFU | USB | Y | Y | Y |