SPRADB7 September 2023 AM2431 , AM2432 , AM2434 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2-Q1 , AM263P4 , AM263P4-Q1 , AM2732 , AM2732-Q1
Similar to increasing copper thickness, increasing the number of ground layer copper pours to distribute heat will significantly improve thermal performance. Increasing the total layer count will also generally decrease thermal resistance but the results will not be as notable if ground layers are not included.
If the system is being designed with less than 6 layers (2 ground layers) then it is critical to ensure all other thermal concerns of the PCB are being minimized through other design choices.
For best thermal performance:
| Measurement | TMDSCNCD263 | LP-AM263 |
|---|---|---|
| Total number of layers | 10 | 6 |
| Ground layers | 4 | 2 |