SPRADB7 September 2023 AM2431 , AM2432 , AM2434 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2-Q1 , AM263P4 , AM263P4-Q1 , AM2732 , AM2732-Q1
The lid temperature readings remained relatively consistent with little variance across ambient temperature regardless of R5 core utilization. It would be expected that the LP and CC SoC lid readings would be practically the same due to the package-defined RΘJC value. Differences between the graphs can be attributed to the different amounts of tape on the package as well as the position of the thermocouple probe, both of which affect the thermal resistance between the case and ambient air temperature or RΘCA.
Figure 5-3 AM263x Control Card Lid
Temperature Reading
Figure 5-4 AM263x LaunchPad Lid
Temperature Reading