SPRADB7 September 2023 AM2431 , AM2432 , AM2434 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2-Q1 , AM263P4 , AM263P4-Q1 , AM2732 , AM2732-Q1
Board size is important because a larger board also results in larger copper pour for ground layers to disperse heat while also providing more surface area to diffuse the heat from the surface of the board to the surrounding air. Total board size being larger does not guarantee better thermal performance because it is important to consider other thermal characteristics of the board as well. A board can have a large surface area but also breaks or bottlenecks in the thermal pathing that result in negligible returns on the thermal resistance of the surface area of the board. Additionally, even if a board is large, if all major heat dissipators are all in the same area then the result will be a worse thermal performance.
For best thermal performance:
| Measurement | TMDSCNCD263 | LP-AM263 |
|---|---|---|
| Board dimensions | 105.76 x 82.81 mm + 6.09 mm length of HSEC | 195.58 x 58.42 mm |
| Approx. Surface area | 9,300 mm2 | 11,400 mm2 |
| Distance from SoC to board edge | 13.39 mm | 22.89 mm |