SPRADB7 September 2023 AM2431 , AM2432 , AM2434 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2-Q1 , AM263P4 , AM263P4-Q1 , AM2732 , AM2732-Q1
The temperature sweep program soaked at each ThermalAir output temperature for ten minutes during the temperature sweep. The soaking time allowed the ambient and junction temperatures to plateau. Since there are 44 steps of ten minute soaks in the incrementation from -50 to 165 ℃, then there are around 26,400 seconds per measurement sweep or around 2,640 ten second intervals. The logging script measured the ambient (Tamb), lid(Tlid) and junction (TSENSE0) temperatures every ten seconds as well, resulting in Figure 5-6.
Figure 5-6 AM263x Control Card
Temperatures with No LoadingBecause the areas of the graph where the temperatures are climbing are not as important as the fully soaked temperatures, Figure 5-7 and Table 5-5 were created to more accurately represent the plateaued junction temperature readings for a given ambient temperature.
Figure 5-7 Junction Temperatures at
Different Ambient Temperatures for AM263x Control Card and LaunchPad| ThermalAir Output (℃) | Ambient Temp. (℃) | TMDSCNCD263 Junction Temperature at TSENSE0 | LP-AM263 Junction Temperature at TSENSE0 | ||||||
|---|---|---|---|---|---|---|---|---|---|
| No Loading No Kapton Tape (℃) | No Loading (℃) | Loading Core 1 (℃) | Loading Core 1/2/3 (℃) | No Loading No Kapton Tape (℃) | No Loading (℃) | Loading Core 1 (℃) | Loading Core 1/2/3 (℃) | ||
| -50 | -29.6 | -24 | -22 | -22 | -22 | -22 | -20 | -18 | -20 |
| -45 | -26.6 | -20 | -18 | -18 | -18 | -18 | -16 | -16 | -16 |
| -40 | -23.3 | -18 | -14 | -16 | -14 | -16 | -14 | -12 | -12 |
| -35 | -19.9 | -14 | -12 | -12 | -12 | -12 | -10 | -8 | -8 |
| -30 | -16.4 | -10 | -8 | -8 | -8 | -8 | -6 | -6 | -6 |
| -25 | -12.9 | -6 | -4 | -4 | -4 | -4 | -2 | -2 | -2 |
| -20 | -9.3 | -2 | 0 | 0 | 0 | 0 | 2 | 2 | 2 |
| -15 | -5.5 | 0 | 4 | 4 | 4 | 4 | 6 | 6 | 6 |
| -10 | -1.9 | 4 | 6 | 6 | 8 | 8 | 8 | 10 | 10 |
| -5 | 1.7 | 8 | 10 | 10 | 10 | 10 | 12 | 14 | 14 |
| 0 | 5.1 | 12 | 14 | 14 | 14 | 14 | 16 | 16 | 18 |
| 5 | 8.4 | 16 | 18 | 18 | 18 | 18 | 20 | 20 | 22 |
| 10 | 11.9 | 18 | 20 | 22 | 22 | 22 | 24 | 24 | 24 |
| 15 | 15.4 | 22 | 24 | 24 | 24 | 26 | 28 | 28 | 28 |
| 20 | 19.0 | 26 | 28 | 28 | 28 | 30 | 30 | 32 | 32 |
| 25 | 22.7 | 30 | 32 | 32 | 32 | 34 | 34 | 36 | 36 |
| 30 | 26.3 | 34 | 36 | 36 | 36 | 38 | 38 | 40 | 40 |
| 35 | 30.6 | 38 | 40 | 40 | 40 | 42 | 44 | 44 | 44 |
| 40 | 34.4 | 42 | 44 | 44 | 44 | 46 | 48 | 48 | 48 |
| 45 | 38.1 | 46 | 48 | 48 | 48 | 50 | 52 | 52 | 52 |
| 50 | 41.8 | 50 | 52 | 52 | 52 | 54 | 54 | 56 | 56 |
| 55 | 45.4 | 54 | 56 | 56 | 56 | 58 | 58 | 60 | 60 |
| 60 | 48.9 | 58 | 60 | 60 | 60 | 62 | 62 | 64 | 64 |
| 65 | 52.4 | 62 | 64 | 64 | 64 | 66 | 66 | 68 | 68 |
| 70 | 55.9 | 66 | 66 | 66 | 68 | 70 | 70 | 70 | 72 |
| 75 | 59.4 | 70 | 70 | 70 | 72 | 74 | 74 | 74 | 76 |
| 80 | 62.9 | 74 | 74 | 74 | 74 | 76 | 78 | 78 | 80 |
| 85 | 66.2 | 76 | 78 | 78 | 78 | 82 | 82 | 82 | 84 |
| 90 | 69.7 | 80 | 82 | 82 | 82 | 84 | 86 | 86 | 88 |
| 95 | 73.0 | 84 | 86 | 86 | 86 | 88 | 90 | 90 | 92 |
| 100 | 76.4 | 88 | 90 | 90 | 90 | 92 | 92 | 94 | 94 |
| 105 | 79.8 | 92 | 94 | 92 | 94 | 96 | 96 | 98 | 98 |
| 110 | 83.1 | 96 | 96 | 96 | 98 | 100 | 100 | 102 | 102 |
| 115 | 86.4 | 100 | 100 | 100 | 100 | 104 | 104 | 106 | 106 |
| 120 | 89.6 | 102 | 104 | 104 | 104 | 108 | 108 | 108 | 110 |
| 125 | 92.9 | 106 | 108 | 108 | 108 | 110 | 112 | 112 | 114 |
| 130 | 96.1 | 110 | 112 | 112 | 112 | 114 | 116 | 116 | 118 |
| 135 | 99.3 | 114 | 116 | 114 | 116 | 118 | 120 | 120 | 122 |
| 140 | 102.5 | 118 | 120 | 118 | 118 | 122 | 124 | 124 | 126 |
| 145 | 105.6 | 120 | 124 | 122 | 122 | 126 | 128 | 128 | 128 |
| 150 | 108.7 | 124 | 126 | 126 | 126 | 128 | 132 | 132 | 132 |
| 155 | 111.9 | 128 | 130 | 130 | 130 | 132 | 136 | 136 | 136 |
| 160 | 115.0 | 132 | 134 | 132 | 132 | 136 | 140 | 140 | 140 |
| 165 | 117.9 | 136 | 138 | 136 | 138 | 140 | 144 | 144 | 146 |