SPRADE9 November 2023 AM2431 , AM2432 , AM2434 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P-Q1 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , AM6526 , AM6528 , AM6546 , AM6548 , AM67 , AM67A , AM68 , AM68A , AM69 , AM69A , DRA821U , DRA821U-Q1 , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
Linux has an extensive suite of networking test applications such as netperf and iperf3. In addition, plget [11] is a tool that utilizes the precision time protocol (PTP) standardized in IEEE 1588, a hardware capability found in all TSN-capable hardware, to capture timestamps of Ethernet frame arrival and transmit times at the MII interface.