SPRUGR9H November 2010 – April 2015 66AK2E05 , 66AK2H06 , 66AK2H12 , 66AK2H14 , 66AK2L06 , AM5K2E02 , AM5K2E04 , SM320C6678-HIREL , TMS320C6652 , TMS320C6654 , TMS320C6655 , TMS320C6657 , TMS320C6670 , TMS320C6671 , TMS320C6672 , TMS320C6674 , TMS320C6678
The PKTDMA register region offsets vary from peripheral to peripheral. In some cases, the offsets are determined by the number of channels supported by the particular PKTDMA. The addresses shown include the peripheral’s base address.
Infra | SRIO | NETCP | AIF | BCP | FFTC A | FFTC B | FFTC C | |
---|---|---|---|---|---|---|---|---|
Global Control | 0x02a6c000 | 0x02901000 | 0x02004000 | 0x01f14000 | 0x35214000 | 0x021f0200 | 0x021f4200 | 0x35040200 |
TX Channel Config | 0x02a6c400 | 0x02901400 | 0x02004400 | 0x01f16000 | 0x35216000 | 0x021f0400 | 0x021f4400 | 0x35040400 |
RX Channel Config | 0x02a6c800 | 0x02901800 | 0x02004800 | 0x01f18000 | 0x35218000 | 0x021f0500 | 0x021f4500 | 0x35040500 |
TX Scheduler Config | 0x02a6cc00 | 0x02901c00 | 0x02004c00 | n/a | 0x3521a000 | 0x021f0300 | 0x021f4300 | 0x35040300 |
RX Flow Config | 0x02a6d000 | 0x02902000 | 0x02005000 | 0x01f1a000 | 0x3521c000 | 0x021f0600 | 0x021f4600 | 0x35040600 |