SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Start the channel | MCSPI_CHCTRL_0/1/2/3[0] EN | 1 |
| Wait until last transfer = TRUE | ||
| Wait for end of transfer | MCSPI_CHSTAT_0/1/2/3[2] EOT | =1 |
| Stop the channel | MCSPI_CHCTRL_0/1/2/3[0] EN | 0 |
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Read MCSPI_IRQSTATUS | MCSPI_IRQSTATUS | 0x- |
| Write MCSPI_IRQSTATUS to reset channel status bits | MCSPI_IRQSTATUS[channel i bits] | 0b1111 |
| IF: TXx_EMPTY AND write_count < N | ||
| Write the transmitter register with data | MCSPI_TX_0/1/2/3 | 0x- |
| Increment write_count +1 | ||
| ELSEIF: write_count ≥ N | ||
| last_transfer = TRUE | ||
| ENDIF | ||