SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The functionaliy of the MCU_CTRL_MMR0 kick protection registers is same as described in Section 5.1.3.3.1.2. For more details, refer to that section.
Table 5-12 summarizes the MCU_CTRL_MMR0 kick protection registers.
| Register | Partition(1) | Unlock Value | Offset Range |
|---|---|---|---|
| CTRLMMR_MCU_LOCK0_KICK0 | Partition 0 | 68EF 3490h | 0000h to 1FFFh |
| CTRLMMR_MCU_LOCK0_KICK1 | Partition 0 | D172 BC5Ah | |
| CTRLMMR_MCU_LOCK1_KICK0 | Partition 1 | 68EF 3490h | 4000h to 5FFFh |
| CTRLMMR_MCU_LOCK1_KICK1 | Partition 1 | D172 BC5Ah | |
| CTRLMMR_MCU_LOCK2_KICK0 | Partition 2 | 68EF 3490h | 8000h to 9FFFh |
| CTRLMMR_MCU_LOCK2_KICK1 | Partition 2 | D172 BC5Ah | |
| CTRLMMR_MCU_LOCK3_KICK0 | Partition 3 | 68EF 3490h | C000h to DFFFh |
| CTRLMMR_MCU_LOCK3_KICK1 | Partition 3 | D172 BC5Ah | |