SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 12-1596 lists the steps in the timer capture mode configuration.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Initialize capture mode. | See Section 12.10.3.5.2.3.2. | |
| Enable capture interrupt. | TIMER_IRQSTATUS_SET[2] TCAR_EN_FLAG | 0x1 |
| Start the timer. | TIMER_TCLR[0] ST | 0x1 |
| Detect event. | See Section 12.10.3.5.2.3.3. |