SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 12-1014 lists the memory-mapped registers for the DSS_OVR. All register offset addresses not listed in Table 12-1014 should be considered as reserved locations and the register contents should not be modified.
OVR Registers
| Instance | Base Address |
|---|---|
| DSS0_OVR1 | 04A7 0000h |
| DSS0_OVR2 | 04A9 0000h |
| DSS0_OVR3 | 04AB 0000h |
| DSS0_OVR4 | 04AD 0000h |
| Offset | Acronym | Register Name | DSS0_OVR1 Physical Address | DSS0_OVR2 Physical Address | DSS0_OVR3 Physical Address | DSS0_OVR4 Physical Address |
|---|---|---|---|---|---|---|
| 00h | DSS0_OVR_CONFIG | 04A7 0000h | 04A9 0000h | 04AB 0000h | 04AD 0000h | |
| 04h | DSS0_OVR_VIRTUALVP | 04A7 0004h | 04A9 0004h | 04AB 0004h | 04AD 0004h | |
| 08h | DSS0_OVR_DEFAULT_COLOR | 04A7 0008h | 04A9 0008h | 04AB 0008h | 04AD 0008h | |
| 0Ch | DSS0_OVR_DEFAULT_COLOR2 | 04A7 000Ch | 04A9 000Ch | 04AB 000Ch | 04AD 000Ch | |
| 10h | DSS0_OVR_TRANS_COLOR_MAX | 04A7 0010h | 04A9 0010h | 04AB 0010h | 04AD 0010h | |
| 14h | DSS0_OVR_TRANS_COLOR_MAX2 | 04A7 0014h | 04A9 0014h | 04AB 0014h | 04AD 0014h | |
| 18h | DSS0_OVR_TRANS_COLOR_MIN | 04A7 0018h | 04A9 0018h | 04AB 0018h | 04AD 0018h | |
| 1Ch | DSS0_OVR_TRANS_COLOR_MIN2 | 04A7 001Ch | 04A9 001Ch | 04AB 001Ch | 04AD 001Ch | |
| 20h | DSS0_OVR_ATTRIBUTES_0 | 04A7 0020h | 04A9 0020h | 04AB 0020h | 04AD 0020h | |
| 24h | DSS0_OVR_ATTRIBUTES_1 | 04A7 0024h | 04A9 0024h | 04AB 0024h | 04AD 0024h | |
| 28h | DSS0_OVR_ATTRIBUTES_2 | 04A7 0028h | 04A9 0028h | 04AB 0028h | 04AD 0028h | |
| 2Ch | DSS0_OVR_ATTRIBUTES_3 | 04A7 002Ch | 04A9 002Ch | 04AB 002Ch | 04AD 002Ch | |
| 30h | DSS0_OVR_ATTRIBUTES_4 | 04A7 0030h | 04A9 0030h | 04AB 0030h | 04AD 0030h | |
| 34h | DSS0_OVR_ATTRIBUTES2_0 | 04A7 0034h | 04A9 0034h | 04AB 0034h | 04AD 0034h | |
| 38h | DSS0_OVR_ATTRIBUTES2_1 | 04A7 0038h | 04A9 0038h | 04AB 0038h | 04AD 0038h | |
| 3Ch | DSS0_OVR_ATTRIBUTES2_2 | 04A7 003Ch | 04A9 003Ch | 04AB 003Ch | 04AD 003Ch | |
| 40h | DSS0_OVR_ATTRIBUTES2_3 | 04A7 0040h | 04A9 0040h | 04AB 0040h | 04AD 0040h | |
| 44h | DSS0_OVR_ATTRIBUTES2_4 | 04A7 0044h | 04A9 0044h | 04AB 0044h | 04AD 0044h | |
| 48h | DSS0_OVR_SECURE | 04A7 0048h | 04A9 0048h | 04AB 0048h | 04AD 0048h |
DSS0_OVR_CONFIG is shown in Figure 12-834 and described in Table 12-1016.
Return to Summary Table.
The control register configures the Display Controller module for the VP output. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 0000h |
| DSS0_OVR2 | 04A9 0000h |
| DSS0_OVR3 | 04AB 0000h |
| DSS0_OVR4 | 04AD 0000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | RESERVED | RESERVED | TCKLCDSELECTION | TCKLCDENABLE | RESERVED | ||
| R-0h | R-0h | R-0h | R/W-0h | R/W-0h | R-0h | ||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | COLORBAREN | RESERVED | |||||
| R-0h | R/W-0h | R-0h | |||||
| LEGEND: R = Read Only; R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-14 | RESERVED | R | 0h | |
| 13 | RESERVED | R | 0h | |
| 12 | RESERVED | R | 0h | |
| 11 | TCKLCDSELECTION | R/W | 0h | Transparency Color Key Selection 0h = Destination transparency color key selected 1h = Source transparency color key selected |
| 10 | TCKLCDENABLE | R/W | 0h | Transparency Color Key Enable 0h = Disable the transparency color key for the LCD 1h = Enable the transparency color key for the LCD |
| 9-2 | RESERVED | R | 0h | |
| 1 | COLORBAREN | R/W | 0h | Enable the Color-Bar 0h = Disabled 1h = Enabled |
| 0 | RESERVED | R | 0h |
DSS0_OVR_VIRTUALVP is shown in Figure 12-835 and described in Table 12-1018.
Return to Summary Table.
Configures the new VIRTUAL VP operation. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 0004h |
| DSS0_OVR2 | 04A9 0004h |
| DSS0_OVR3 | 04AB 0004h |
| DSS0_OVR4 | 04AD 0004h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| ENABLE | RESERVED | LPP | |||||
| R/W-0h | R/W-X | R/W-0h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| LPP | |||||||
| R/W-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | PPL | ||||||
| R/W-X | R/W-0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PPL | |||||||
| R/W-0h | |||||||
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | ENABLE | R/W | 0h | Enable the Virtual VP Operation |
| 30 | RESERVED | R/W | X | |
| 29-16 | LPP | R/W | 0h | Lines per panel Encoded value [from 1 to 16384] to specify the number of lines on the Virtual VP [program to value minus 1] |
| 15-14 | RESERVED | R/W | X | |
| 13-0 | PPL | R/W | 0h | Pixels per line Encoded value [from 1 to 16384] to specify the number of pixels contains within each line on the Virtual VP [program to value minus 1] |
DSS0_OVR_DEFAULT_COLOR is shown in Figure 12-836 and described in Table 12-1020.
Return to Summary Table.
The control register configures the default solid background color LSB[31:0]. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 0008h |
| DSS0_OVR2 | 04A9 0008h |
| DSS0_OVR3 | 04AB 0008h |
| DSS0_OVR4 | 04AD 0008h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DEFAULTCOLOR | |||||||||||||||||||||||||||||||
| R/W-0h | |||||||||||||||||||||||||||||||
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | DEFAULTCOLOR | R/W | 0h | 32-bit LSB of ARGB background color |
DSS0_OVR_DEFAULT_COLOR2 is shown in Figure 12-837 and described in Table 12-1022.
Return to Summary Table.
The control register configures the default solid background color MSB[47:32]. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 000Ch |
| DSS0_OVR2 | 04A9 000Ch |
| DSS0_OVR3 | 04AB 000Ch |
| DSS0_OVR4 | 04AD 000Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DEFAULTCOLOR | ||||||||||||||||||||||||||||||
| R-0h | R/W-0h | ||||||||||||||||||||||||||||||
| LEGEND: R = Read Only; R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | |
| 15-0 | DEFAULTCOLOR | R/W | 0h |
|
DSS0_OVR_TRANS_COLOR_MAX is shown in Figure 12-838 and described in Table 12-1024.
Return to Summary Table.
The register sets the max transparency color value for the overlays. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 0010h |
| DSS0_OVR2 | 04A9 0010h |
| DSS0_OVR3 | 04AB 0010h |
| DSS0_OVR4 | 04AD 0010h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TRANSCOLORKEY | |||||||||||||||||||||||||||||||
| R/W-0h | |||||||||||||||||||||||||||||||
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | TRANSCOLORKEY | R/W | 0h | LSB[31:0]. |
DSS0_OVR_TRANS_COLOR_MAX2 is shown in Figure 12-839 and described in Table 12-1026.
Return to Summary Table.
The register sets the max transparency color value for the overlays. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 0014h |
| DSS0_OVR2 | 04A9 0014h |
| DSS0_OVR3 | 04AB 0014h |
| DSS0_OVR4 | 04AD 0014h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TRANSCOLORKEY | ||||||
| R-0h | R/W-0h | ||||||
| LEGEND: R = Read Only; R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-4 | RESERVED | R | 0h | |
| 3-0 | TRANSCOLORKEY | R/W | 0h | MSB |
DSS0_OVR_TRANS_COLOR_MIN is shown in Figure 12-840 and described in Table 12-1028.
Return to Summary Table.
The register sets the min transparency color value for the overlays. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 0018h |
| DSS0_OVR2 | 04A9 0018h |
| DSS0_OVR3 | 04AB 0018h |
| DSS0_OVR4 | 04AD 0018h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TRANSCOLORKEY | |||||||||||||||||||||||||||||||
| R/W-0h | |||||||||||||||||||||||||||||||
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | TRANSCOLORKEY | R/W | 0h | LSB[31:0]. |
DSS0_OVR_TRANS_COLOR_MIN2 is shown in Figure 12-841 and described in Table 12-1030.
Return to Summary Table.
The register sets the min transparency color value for the overlays. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 001Ch |
| DSS0_OVR2 | 04A9 001Ch |
| DSS0_OVR3 | 04AB 001Ch |
| DSS0_OVR4 | 04AD 001Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TRANSCOLORKEY | ||||||
| R-0h | R/W-0h | ||||||
| LEGEND: R = Read Only; R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-4 | RESERVED | R | 0h | |
| 3-0 | TRANSCOLORKEY | R/W | 0h | MSB |
DSS0_OVR_ATTRIBUTES_0 is shown in Figure 12-842 and described in Table 12-1032.
Return to Summary Table.
The register configures the attributes of layer-0, ZORDER= 0, of the Overlay manager. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 0020h |
| DSS0_OVR2 | 04A9 0020h |
| DSS0_OVR3 | 04AB 0020h |
| DSS0_OVR4 | 04AD 0020h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R/W-X | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R/W-X | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R/W-X | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CHANNELIN | ENABLE | |||||
| R/W-X | R/W-0h | R/W-0h | |||||
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-5 | RESERVED | R/W | X | |
| 4-1 | CHANNELIN | R/W | 0h | Input channel connected to Layer 0h = VID is connected to the layer 1h = VIDL-1 is connected to the layer 2h = VID-2 is connected to the layer 3h = VIDL-2 is connected to the layer 4h = Virtual Channel, from another dispc instance, is connected to the layer |
| 0 | ENABLE | R/W | 0h | Layer Enable |
DSS0_OVR_ATTRIBUTES_1 is shown in Figure 12-843 and described in Table 12-1034.
Return to Summary Table.
The register configures the attributes of layer-1, ZORDER= 1, of the Overlay manager. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 0024h |
| DSS0_OVR2 | 04A9 0024h |
| DSS0_OVR3 | 04AB 0024h |
| DSS0_OVR4 | 04AD 0024h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R/W-X | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R/W-X | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R/W-X | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CHANNELIN | ENABLE | |||||
| R/W-X | R/W-0h | R/W-0h | |||||
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-5 | RESERVED | R/W | X | |
| 4-1 | CHANNELIN | R/W | 0h | Input channel connected to Layer 0h = VID is connected to the layer 1h = VIDL-1 is connected to the layer 2h = VID-2 is connected to the layer 3h = VIDL-2 is connected to the layer 4h = Virtual Channel, from another dispc instance, is connected to the layer |
| 0 | ENABLE | R/W | 0h | Layer Enable |
DSS0_OVR_ATTRIBUTES_2 is shown in Figure 12-844 and described in Table 12-1036.
Return to Summary Table.
The register configures the attributes of layer-2, ZORDER= 2, of the Overlay manager. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 0028h |
| DSS0_OVR2 | 04A9 0028h |
| DSS0_OVR3 | 04AB 0028h |
| DSS0_OVR4 | 04AD 0028h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R/W-X | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R/W-X | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R/W-X | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CHANNELIN | ENABLE | |||||
| R/W-X | R/W-0h | R/W-0h | |||||
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-5 | RESERVED | R/W | X | |
| 4-1 | CHANNELIN | R/W | 0h | Input channel connected to Layer 0h = VID is connected to the layer 1h = VIDL-1 is connected to the layer 2h = VID-2 is connected to the layer 3h = VIDL-2 is connected to the layer 4h = Virtual Channel, from another dispc instance, is connected to the layer |
| 0 | ENABLE | R/W | 0h | Layer Enable |
DSS0_OVR_ATTRIBUTES_3 is shown in Figure 12-845 and described in Table 12-1038.
Return to Summary Table.
The register configures the attributes of layer-3, ZORDER= 3, of the Overlay manager. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 002Ch |
| DSS0_OVR2 | 04A9 002Ch |
| DSS0_OVR3 | 04AB 002Ch |
| DSS0_OVR4 | 04AD 002Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R/W-X | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R/W-X | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R/W-X | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CHANNELIN | ENABLE | |||||
| R/W-X | R/W-0h | R/W-0h | |||||
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-5 | RESERVED | R/W | X | |
| 4-1 | CHANNELIN | R/W | 0h | Input channel connected to Layer 0h = VID is connected to the layer 1h = VIDL-1 is connected to the layer 2h = VID-2 is connected to the layer 3h = VIDL-2 is connected to the layer 4h = Virtual Channel, from another dispc instance, is connected to the layer |
| 0 | ENABLE | R/W | 0h | Layer Enable |
DSS0_OVR_ATTRIBUTES_4 is shown in Figure 12-846 and described in Table 12-1040.
Return to Summary Table.
The register configures the attributes of layer-4, ZORDER= 4, of the Overlay manager. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 0030h |
| DSS0_OVR2 | 04A9 0030h |
| DSS0_OVR3 | 04AB 0030h |
| DSS0_OVR4 | 04AD 0030h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R/W-X | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R/W-X | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R/W-X | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CHANNELIN | ENABLE | |||||
| R/W-X | R/W-0h | R/W-0h | |||||
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-5 | RESERVED | R/W | X | |
| 4-1 | CHANNELIN | R/W | 0h | Input channel connected to Layer 0h = VID is connected to the layer 1h = VIDL-1 is connected to the layer 2h = VID-2 is connected to the layer 3h = VIDL-2 is connected to the layer 4h = Virtual Channel, from another dispc instance, is connected to the layer |
| 0 | ENABLE | R/W | 0h | Layer Enable |
DSS0_OVR_ATTRIBUTES2_0 is shown in Figure 12-847 and described in Table 12-1042.
Return to Summary Table.
The register configures the additional attributes of layer-0, ZORDER= 0, of the Overlay manager. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 0034h |
| DSS0_OVR2 | 04A9 0034h |
| DSS0_OVR3 | 04AB 0034h |
| DSS0_OVR4 | 04AD 0034h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | POSY | ||||||
| R/W-X | R/W-0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| POSY | |||||||
| R/W-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | POSX | ||||||
| R/W-X | R/W-0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| POSX | |||||||
| R/W-0h | |||||||
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-30 | RESERVED | R/W | X | |
| 29-16 | POSY | R/W | 0h | Y position of the layer. |
| 15-14 | RESERVED | R/W | X | |
| 13-0 | POSX | R/W | 0h | X position of the layer. |
DSS0_OVR_ATTRIBUTES2_1 is shown in Figure 12-848 and described in Table 12-1044.
Return to Summary Table.
The register configures the additional attributes of layer-1, ZORDER= 1, of the Overlay manager. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 0038h |
| DSS0_OVR2 | 04A9 0038h |
| DSS0_OVR3 | 04AB 0038h |
| DSS0_OVR4 | 04AD 0038h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | POSY | ||||||
| R/W-X | R/W-0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| POSY | |||||||
| R/W-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | POSX | ||||||
| R/W-X | R/W-0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| POSX | |||||||
| R/W-0h | |||||||
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-30 | RESERVED | R/W | X | |
| 29-16 | POSY | R/W | 0h | Y position of the layer. |
| 15-14 | RESERVED | R/W | X | |
| 13-0 | POSX | R/W | 0h | X position of the layer. |
DSS0_OVR_ATTRIBUTES2_2 is shown in Figure 12-849 and described in Table 12-1046.
Return to Summary Table.
The register configures the additional attributes of layer-2, ZORDER= 2, of the Overlay manager. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 003Ch |
| DSS0_OVR2 | 04A9 003Ch |
| DSS0_OVR3 | 04AB 003Ch |
| DSS0_OVR4 | 04AD 003Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | POSY | ||||||
| R/W-X | R/W-0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| POSY | |||||||
| R/W-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | POSX | ||||||
| R/W-X | R/W-0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| POSX | |||||||
| R/W-0h | |||||||
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-30 | RESERVED | R/W | X | |
| 29-16 | POSY | R/W | 0h | Y position of the layer. |
| 15-14 | RESERVED | R/W | X | |
| 13-0 | POSX | R/W | 0h | X position of the layer. |
DSS0_OVR_ATTRIBUTES2_3 is shown in Figure 12-850 and described in Table 12-1048.
Return to Summary Table.
The register configures the additional attributes of layer-3, ZORDER= 3, of the Overlay manager. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 0040h |
| DSS0_OVR2 | 04A9 0040h |
| DSS0_OVR3 | 04AB 0040h |
| DSS0_OVR4 | 04AD 0040h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | POSY | ||||||
| R/W-X | R/W-0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| POSY | |||||||
| R/W-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | POSX | ||||||
| R/W-X | R/W-0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| POSX | |||||||
| R/W-0h | |||||||
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-30 | RESERVED | R/W | X | |
| 29-16 | POSY | R/W | 0h | Y position of the layer. |
| 15-14 | RESERVED | R/W | X | |
| 13-0 | POSX | R/W | 0h | X position of the layer. |
DSS0_OVR_ATTRIBUTES2_4 is shown in Figure 12-851 and described in Table 12-1050.
Return to Summary Table.
The register configures the additional attributes of layer-4, ZORDER= 4, of the Overlay manager. Shadow register
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 0044h |
| DSS0_OVR2 | 04A9 0044h |
| DSS0_OVR3 | 04AB 0044h |
| DSS0_OVR4 | 04AD 0044h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | POSY | ||||||
| R/W-X | R/W-0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| POSY | |||||||
| R/W-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | POSX | ||||||
| R/W-X | R/W-0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| POSX | |||||||
| R/W-0h | |||||||
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-30 | RESERVED | R/W | X | |
| 29-16 | POSY | R/W | 0h | Y position of the layer. |
| 15-14 | RESERVED | R/W | X | |
| 13-0 | POSX | R/W | 0h | X position of the layer. |
DSS0_OVR_SECURE is shown in Figure 12-852 and described in Table 12-1052.
Return to Summary Table.
Security bit settings for the sub-module
| Instance | Physical Address |
|---|---|
| DSS0_OVR1 | 04A7 0048h |
| DSS0_OVR2 | 04A9 0048h |
| DSS0_OVR3 | 04AB 0048h |
| DSS0_OVR4 | 04AD 0048h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SECURE | ||||||
| R-0h | R/W-0h | ||||||
| LEGEND: R = Read Only; R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R | 0h | Reserved |
| 0 | SECURE | R/W | 0h | DSS0_OVR_SECURE bit 0h = DSS0_OVR_SECURE bit is reset 1h = DSS0_OVR_SECURE bit is set |