SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
For this combination the Tx Buffers section in the Message RAM is separated in two parts:
If MCAN_TXBC[29-24] TFQS field is empty (zero) - only Dedicated Tx Buffers are used.
Tx prioritization:
Figure 12-478 shows Mixed Dedicated Tx Buffers/Tx Queue example.
Figure 12-478 Mixed Dedicated Tx Buffers/Tx Queue (example)