SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The pair of interfaces on the bridge is the VBUSM.C port to send and receive commands and send and receive data and status. These ports will have the defined prefix, mm (Memory Master, output of bridge) and ms (Memory Slave, input to bridge), to identify them. These interfaces support three threads for sending and receiving traffic.