SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
ALE sends many statistics along with the frame routing so the CPSW can count them on a per port basis. There are many reasons to drop frames the below drop events are individually counted in CPSW per port statistics counters.
| Abbreviation | Description |
|---|---|
| vddc | Dual VLAN or Double VLAN drop counter. |
| frdc | IPv4 fragmented drop counter. |
| nldc | IPv4 Protocol or IPv6 Next Header drops due to next header limit drop counter. |
| etdc | Ether Type field is <= 1500 and the frame size is too small drop counter. |
| smdc | The Source Address has bit 40 set drop counter. |
| badc | The Source or Destination Address blocked drop counter. |
| svdc | The Source Address is locked to a different port drop counter. |
| des | The Source and Destination are equal and the Source Address is not in the table drop counter. |
| adc | The Source Address is not in the table in authentication mode drop counter. |
| vicdc | The VLAN ingress check failed drop counter. |
| rldc | Rate Limit Drop Counter. |
| over | Lookup Overflow, the rate of the ALE clock is not sufficient to handle the incoming frame rate (Should never happen). |
| drop | Packet is dropped and not forwarded. |