SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Table 4-46 shows configuration pins assignment to functions when boot mode is the PCIe mode.
BOOTMODE Pins | Field | Value | Description | MCU Only=1 Value |
---|---|---|---|---|
5 | 0 | N/A | ||
1 | ||||
4 | Clocking | 0 | PHY clock from external pins | N/A |
1 | PHY clock from internal source |
Note that PCIe SerDes pins do not have pin mux options.