SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Clocks | |
Module Clock Input | Description |
MCU_FSS0_HPB0_ICLK | Interface Clock |
MCU_FSS0_HPB0_CLKX1 | Functional Clock 1 (main functional clock) |
MCU_FSS0_HPB0_CLKX1_INV | Functional Clock 2 (inverted Functional Clock 1 to create 180 degree phase shift) |
MCU_FSS0_HPB0_CLKX2 | Functional Clock 3 (2 × Functional Clock 1 for DDR data and command) |
MCU_FSS0_HPB0_CLKX2_INV | Functional Clock 4 (inverted Functional Clock 3 to create 180 degree phase shift) |
Resets | |
Module Reset Input | Description |
MCU_FSS0_HPB0_RST | HyperBus Reset |
Interrupt Requests | ||
Module Interrupt Signal | Description | Type |
MCU_HYPFLSH_INT | HyperBus Interrupt Request | Level |
MCU_HYPFLSH_SEC_INT | HyperBus ECC SEC Error Interrupt Request | Level |
MCU_HYPFLSH_DED_INT | HyperBus ECC DED Error Interrupt Request | Level |