SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The format flags are used to specify special formatting of the transfer. Table 10-67 shows the definition of the sub-fields in the FMTFLAGS field.
31 | 16 | ||||||||||||||
AMODE SPECIFIC | |||||||||||||||
15 | 14 | 13 | 12 | 11 | 8 | 7 | 4 | 3 | 2 | 0 | |||||
RESERVED | SECTR | DFMT | ELTYPE | DIR | AMODE |
The flags field fills in the remaining details about the stream, as follows:
Bit | Field | Description |
---|---|---|
16-31 | AMODE SPECIFIC | This 16-bit field is defined based on the addressing mode used as selected in the AMODE field. |
14-15 | Reserved | Reserved for Future use |
12-13 | SECTR | A secondary TR is required and the format of the secondary TR. |
8-11 | DFMT | The data reformatting function to apply in the middle of the TR |
4-7 | ELTYPE | The type of element and its size and potential output size for the innermost loop. If this is not specified in the TR then a byte is the assumed element. |
3 | DIR | For a block type transfer does the addressing mode apply for source or destination. The other one will use linear. If it is a non-block type TR then this field is ignored |
0-2 | AMODE | The Addressing Mode of TR that is being sent
0: Linear Addressing 1: Circular Addressing 2-7: Reserved for future use |