SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The WB CSC unit converts the encoded pixel values from RGB48 into YUV444 format. For YUV420 or YUV422 as output formats, a chrominance subsampling (YUV444 to YUV422, and YUV422 to YUV420) is performed in the WB scaler block afer the CSC operation.
Figure 12-392 and Figure 12-393 show the 3 × 3 11-bit coefficients used for the CSC operation. The user sets the coefficients according to the standard used to encode the pixel data in YUV color space. Table 12-419 lists the coefficients with their respective bit fields, together with the post offsets (that are 13-bit signed integer numbers).
Coefficients | Register Bit Fields |
---|---|
YR | DSS0_WB_CSC_COEF0[10:0] C00 |
YG | DSS0_WB_CSC_COEF0[26:16] C01 |
YB | DSS0_WB_CSC_COEF1[10:0] C02 |
CrR | DSS0_WB_CSC_COEF1[26:16] C10 |
CrG | DSS0_WB_CSC_COEF2[10:0] C11 |
CrB | DSS0_WB_CSC_COEF2[26:16] C12 |
CbR | DSS0_WB_CSC_COEF3[10:0] C20 |
CbG | DSS0_WB_CSC_COEF3[26:16] C21 |
CbB | DSS0_WB_CSC_COEF4[10:0] C22 |
RPOSTOFFSET | DSS0_WB_CSC_COEF6[31-19] POSTOFFSET1 |
GPOSTOFFSET | DSS0_WB_CSC_COEF7[15-3] POSTOFFSET2 |
BPOSTOFFSET | DSS0_WB_CSC_COEF7[31-19] POSTOFFSET3 |
Limited data range conversion (video data range)
If the active range for the 12-bit output luminance samples (Y) is to be [256:3760] and for the output chrominance samples (Cb and Cr) is to be [256:3840], then Figure 12-392 gives the equation (based on 11-bit coefficients) to convert the RGB to YUV. The range selection is done by setting the DSS0_WB_ATTRIBUTES[11] FULLRANGE bit to 0x0. The [256, 2048, 2048] offset values are programmable through the registers from Table 12-419.
Full data range conversion (graphics data range)
If the active range for the output luminance samples (Y) and or the chrominance samples (Cb and Cr) is [0:4095], then Figure 12-393 gives the equation (based on 11-bit coefficients) to convert the RGB to YUV. The [0, 2048, 2048] offset values are programmable through the registers from Table 12-419.