The MCU_DEBUGCELL provides the following
features:
- Event analysis
- Supports hardware event trace and profiling via CT-SET
- Trace capture and draining
- Embedded 16KB CT-TBR
- Can operate in either circular buffer mode or system bridge mode
- Supports real-time draining of CT-TBR via a high-performance VBUSM interface
- Interrupt support for acquisition complete
- DMA event support for data available
- Trace distribution
- Supports the following trace sources: MCU Island,
SoC Aggregator AC, SoC Aggregator HC
- Supports replication of trace to enable on-chip
capture via CT-TBR and off-chip export via
TPIU
- Cross triggering
- 64 trigger inputs
- 64 trigger outputs