SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
At the output of the video pipeline a final crop stage is added which allows further cropping of the video window to the required dimensions. The crop feature is enabled by DSS0_VID_ATTRIBUTES[13] CROP register field and the cropping dimensions are further set by DSS0_VID_CROP[...] CROPLEFT/CROPTOP/CROPBOTTOM/CROPRIGHT register fields. Cropping of up to 31 pixels/lines is supported in every direction.
The crop feature is especially useful while dealing with the compressed frame buffer using the FBDC module, as explained in Section 12.6.3.6.11, DISPC Compressed Data Format Support.