SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Condition and action |
if ((unicast packet) and (destination address found with or without VLAN) and (not SUPER) then portmask is the logical "AND" of the PORT_NUMBER and UVLAN_MEMBER_LIST less the host port and goto Egress process |
if ((unicast packet) and (destination address found with or without VLAN) and (not SUPER)) then portmask is the logical “AND” of the PORT_NUMBER and the UVLAN_MEMBER_LIST and goto Egress process |
if ((unicast packet) and (destination address found with or without VLAN) and (SUPER)) then portmask is the PORT_NUMBER and goto Egress process |
if (Unicast packet) # destination address not found then portmask is VLAN member LIST less host port and goto Egress process |
if ((Multicast packet) and (destination address found with or without VLAN) and (not SUPER)) then portmask is the logical “AND” of CPSW_ALE_UVLAN_URCAST and found destination address/VLAN portmask (PORT_MASK) and UVLAN_MEMBER_LIST and goto Egress process |
if ((Multicast packet) and (destination address found with or without VLAN) and (SUPER)) then portmask is the PORT_MASK and goto Egress process |
if (Multicast packet) # destination address not found then portmask is the logical “AND” of CPSW_ALE_UVLAN_URCAST and UVLAN_MEMBER_LIST then goto Egress process |
if (Broadcast packet) then use found UVLAN_MEMBER_LIST and goto Egress process |
The UVLAN_MEMBER_LIST, UVLAN_UNREG_MCAST_FLOOD_MASK, UVLAN_REG_MCAST_FLOOD_MASK and UVLAN_FORCE_UNTAGGED_EGRESS are set in the Section 12.2.1.2.6.1.12.1 Ingress Filtering Process, based on VLAN_Unaware, Unknown_VLAN rules and VLAN table entries.