SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Pass by value Tx Queues are used for direct Transfer Request submission on Tx channels which are configured for 3rd party pass by value mode. Entries on a pass by value Tx Queue include the entire Transfer Request message and optional protocol specific information. Pass by value queues are only supported by the Ring Accelerator.