SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
If all the checks pass, then the translated address is replaced and the transaction can proceed to the output. Only the address bits above the page size are replaced, and all the lower bits are copied from the transaction. The memory attributes are also replaced on the transaction. These attributes include the memory type, shareability, and allocation policies. In addition, the prefetchable request is only copied if the page allows prefetch, and otherwise it is forced clear, but the transaction is still allowed to continue (just the prefetch will not occur).