SWRA794B June 2024 – February 2025 AWRL1432 , AWRL6432 , AWRL6844 , IWRL1432 , IWRL6432 , IWRL6432AOP , IWRL6843 , IWRL6844
TI's Low Power mmWave Radar has an APLL (or cleanup PLL) which is a closed loop PLL that takes the reference clock as input and generates multiple clocks required for the processors, digital blocks (Peripherals, GPIO, DMA, Bus Matrix), ADCs, DACs and a high frequency reference clock for the FMCW synthesizer . APLL calibration is performed to keep the system clock robustly locked at a constant frequency irrespective of process variations and temperature.