SWRA794B June 2024 – February 2025 AWRL1432 , AWRL6432 , AWRL6844 , IWRL1432 , IWRL6432 , IWRL6432AOP , IWRL6843 , IWRL6844
When rl_fecssRfRuntimeCal API is triggered to perform runtime calibrations, the FECSS performs Tx power calibration in OLPC mode. For back-offs greater than 3dB, TI recommends to perform the calibration in CLPC mode using rl_fecssRlRuntimeTxClpcCal to get better accuracy in Tx output power.
This rl_fecssRlRuntimeTxClpcCal API can be used to calibrate the Tx channels during in-field operation. The API calibrates Tx channels using CLPC algorithm and immediately applies the results to the hardware registers.