SWRA794B June   2024  – February 2025 AWRL1432 , AWRL6432 , AWRL6844 , IWRL1432 , IWRL6432 , IWRL6432AOP , IWRL6844

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Acronyms Used in This Document
  5. Introduction
  6. Purpose of Calibrations
  7. Typical Stages of Calibration
    1. 4.1 Factory Calibrations
    2. 4.2 APLL Calibration
    3. 4.3 Runtime Calibrations
  8. List and Description of Calibrations
    1. 5.1 APLL Hardware Calibration
    2. 5.2 Synthesizer VCO Calibration
    3. 5.3 LO Distribution Calibration
    4. 5.4 Power Detector Calibration
    5. 5.5 TX Power Calibration
    6. 5.6 RX Gain Calibration
    7. 5.7 RX IFA Calibration
  9. Software configurability of Calibrations
    1. 6.1 Software Sequence for Factory Calibrations
      1. 6.1.1 mmWaveLink Initialization
      2. 6.1.2 FECSS Power-On
      3. 6.1.3 APLL Power-On and Hardware Calibration
      4. 6.1.4 RF Channel Configuration
      5. 6.1.5 Trigger Factory Calibrations
      6. 6.1.6 Factory Calibration Data Store
      7. 6.1.7 APLL Power-Off
      8. 6.1.8 FECSS Power-Off
      9. 6.1.9 mmWaveLink De-Initialization
    2. 6.2 Software Sequence for Runtime (In-Field) Operation
      1. 6.2.1 Initialization
        1. 6.2.1.1 mmWaveLink Initialization
        2. 6.2.1.2 FECSS Power-On
        3. 6.2.1.3 APLL Power-On and Hardware Calibration
        4. 6.2.1.4 Factory Calibration Data Restore
        5. 6.2.1.5 Temperature Sensor Configuration
      2. 6.2.2 Profile Configuration
        1. 6.2.2.1 Profile Common Configuration
        2. 6.2.2.2 Profile Time Configuration
        3. 6.2.2.3 Frame Configuration
      3. 6.2.3 Runtime Calibration
        1. 6.2.3.1 Temperature Sensor Trigger
        2. 6.2.3.2 Runtime Calibration Configure and Trigger
        3. 6.2.3.3 Tx CLPC Calibration
      4. 6.2.4 Frame Trigger
        1. 6.2.4.1 Sensor Start
        2. 6.2.4.2 Sensor Status
        3. 6.2.4.3 Sensor Stop
      5. 6.2.5 Deep Sleep Entry and Exit
      6. 6.2.6 De-Initialization
  10. Recommended Calibration Sequence: OLPC vs CLPC
    1. 7.1 Safety Application With OLPC Tx Power Cal - xWRLx432 and xWRL68xx
    2. 7.2 Non-Safety Application With OLPC Tx Power Cal - xWRLx432 and xWRL68xx
    3. 7.3 Application With CLPC Tx Power Cal - xWRLx432
    4. 7.4 Application With CLPC Tx Power Cal - xWRL68xx
  11. Summary
  12. References
  13. 10Revision History

Runtime Calibrations

Runtime calibrations are performed to reduce the variations in performance of the front end caused by change in temperature. These calibrations need to be performed at every cold boot and depending on the change in temperature and respective temperature bin index. The user application can make a decision to enable the runtime calibrations. The decision criteria of which calibrations need to be performed during the runtime based on the temperature change is detailed in Section 7. The various stages and steps for runtime calibrations to be performed by the user application is described in Section 6.2.

Table 4-2 Temperature Bin Index
Temperature Bin Device Junction Temperature (JT)
Low -40°C ≤ T < 0°C
Mid 0°C ≤ T < 85°C
High 85°C ≤ T < 125°C