SWRA794B June 2024 – February 2025 AWRL1432 , AWRL6432 , AWRL6844 , IWRL1432 , IWRL6432 , IWRL6432AOP , IWRL6844
The Synthesizer VCO generates an RF signal which is fed to a multiplier to get the desired ramp frequency in the range of 57 to 64GHz and 76 to 81GHz in 60GHz & 77GHz low power mmWave sensor family, respectively. The Synthesizer VCO calibration is performed to keep the ramp frequency locked irrespective of process variations and temperature.