SWRA794B June 2024 – February 2025 AWRL1432 , AWRL6432 , AWRL6844 , IWRL1432 , IWRL6432 , IWRL6432AOP , IWRL6843 , IWRL6844
The application can decide the calibrations that need to be performed by following the recommended flowchart, Figure 7-2. Tx Power, Rx Gain and LO-Dist calibrations are LUT updates. Therefore, the execution time for these calibrations(LUT updates) is minimal and in the order of a few μs.