SWRA794B June 2024 – February 2025 AWRL1432 , AWRL6432 , AWRL6844 , IWRL1432 , IWRL6432 , IWRL6432AOP , IWRL6843 , IWRL6844
The rl_fecssRfPwrOnOff API is used to configure the RF channels and other miscellaneous control settings. The application must issue this API before any other functional APIs, which configure the RF settings. All the Tx and Rx channels which are used in runtime(in-field) must be enabled to perform the calibrations.